Arteor™ - Cord outlet - 2 modules - White
Arteor™
LEGRAND
Arteor™ - Cord outlet - 2 modules - White
REF. 572319
EAN.
3245065723199
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Clamps | None |
Connection system | Without clamp |
Material | Plastic |
Material quality | Thermoplastic |
---|---|
Colour | White |
RAL-number (similar) | 9003 |
Antimicrobial treatment | No |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION