تجاوز إلى المحتوى الرئيسي
Logo print

Arteor™ - Cord outlet - Ø8 mm entry - 1 module - White

Arteor™ LEGRAND

Arteor™ - Cord outlet - Ø8 mm entry - 1 module - White

REF. 572307 EAN. 3245065723076
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
Clamps None
Connection system Without clamp
Material Plastic
Material quality Thermoplastic
Colour White
RAL-number (similar) 9003
Antimicrobial treatment No

1 document
Technical Sheet
F00911EN-00.pdf pdf (0.52 Mo)
1 document
Catalogue Commercial Page
ex223001_0586.pdf pdf (0.09 Mo)