Batibox - Junction box - large capacity - 400x180x70 mm - for masonry
Batibox
LEGRAND
Batibox - Junction box - large capacity - 400x180x70 mm - for masonry
REF. 089277
EAN.
3245060892777
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Other |
---|---|
Shape | Rectangular |
Construction type | Cable junction box |
Model | Other |
Provided with revolving ring | No |
Couplable | No |
Equipped with | None |
Length | 403 mm |
Width | 180 mm |
Depth | 72-72 mm |
Inner depth | 72 mm |
For number of electric fittings | 0 |
With screws | No |
Number of non-adjustable device fixing lugs | 0 |
Number of adjustable device fixing lugs | 0 |
For tube diameter | Other |
Suitable for cable diameter | 25-32 mm |
Pipe locking | No |
Pipe locking optional | No |
Inlet from the rear | Yes |
Number of inlets | 16 |
Number of included spouts | 0 |
Material | Plastic |
---|---|
Halogen free | Yes |
Surface protection | Untreated |
Colour | Red |
Degree of protection (IP) | IP20 |
Cover model | Blind cover |
Transparent cover | No |
Cover attachment | Screwed |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Max. conductor cross section | 0 mm² |
Number of poles of the clamp | 0 |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Special application | None |
With partition panel | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION