Forix - Television socket - surface mounting - IP2X - male connector - Ivory
Forix
LEGRAND
Forix - Television socket - surface mounting - IP2X - male connector - Ivory
REF. 782445
EAN.
3245067824450
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | End socket |
---|---|
Type of socket outlet | TV |
DAB+ | No |
Mounting method | Surface mounted |
Cover | Complete housing |
Number of outlets | 1 |
Suitable for cable modem | No |
Suitable for remote power supply | No |
Colour | Beige |
Surface protection | Lacquered |
Surface finishing | Matt |
Material | Plastic |
Material quality | Duroplast |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Device width | 65 mm |
Device height | 65 mm |
Device depth | 36.5 mm |
Min. depth of built-in installation box | 40 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -25-70 °C |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION