Metal faceplate for XL³ S 4000 enclosures - for 1 DPX³ 630 draw-out without elcb in vertical position
LEGRAND
Metal faceplate for XL³ S 4000 enclosures - for 1 DPX³ 630 draw-out without elcb in vertical position
REF. 021070
EAN.
3414970972200
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 600 mm |
---|---|
Height | 400 mm |
Suitable for enclosure building width | 725 mm |
Material | Steel |
Surface finishing | Powder coating |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-40 °C |
---|---|
Storage temperature | -5-40 °C |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Label space/information surface | No |
1 document
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION