Plain faceplate - for 2,3 or 4 rows Practibox³ cabinets
LEGRAND
Plain faceplate - for 2,3 or 4 rows Practibox³ cabinets
REF. 401725
EAN.
3414970417565
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 370 mm |
---|---|
Height | 150 mm |
Suitable for enclosure building width | 493 mm |
Suitable for enclosure building height | 800 mm |
Number of height units | 1 |
Material | Plastic |
Surface finishing | Other |
---|---|
Operating / setting temperature | -20-50 °C |
Storage temperature | -20-70 °C |
Colour | White |
RAL-number | 9003 |
Label space/information surface | No |
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION