Plain faceplates - For 2, 3 or 4-rows cabinets
LEGRAND
Plain faceplates - For 2, 3 or 4-rows cabinets
REF. 401855
EAN.
3245064018555
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 335.5 mm |
---|---|
Height | 148.5 mm |
Suitable for enclosure building width | 450 mm |
Suitable for enclosure building height | 750 mm |
Number of height units | 1 |
Material | Plastic |
Surface finishing | Untreated |
---|---|
Operating / setting temperature | -20-50 °C |
Storage temperature | -20-70 °C |
Colour | White |
RAL-number | 9003 |
Label space/information surface | No |
1 document
Workshop Book
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
Agreement
OC / CB-675993
(2.25 Mo)
SELECT AN ACTION