Blanking plate 19 inches 3U solid metal quick fixing
LCS²
LEGRAND
Blanking plate 19 inches 3U solid metal quick fixing
REF. 046540
EAN.
3245060465407
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 482 mm |
---|---|
Height | 132 mm |
Suitable for enclosure building width | 482.6 mm |
Suitable for enclosure building height | 133.35 mm |
Number of height units | 3 |
Material | Steel |
Surface finishing | Powder coating |
---|---|
Colour | Black |
RAL-number | 9005 |
Halogen free | Yes |
Label space/information surface | No |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION