تجاوز إلى المحتوى الرئيسي
Logo print

Metal faceplate XL³ 4000 - for 1-2 DPX³ 630 plug-in+elcb - vertical -hinges & locks

LEGRAND

Metal faceplate XL³ 4000 - for 1-2 DPX³ 630 plug-in+elcb - vertical -hinges & locks

REF. 021065 EAN. 3414970756824
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 600 mm
Height 600 mm
Suitable for enclosure building width 725 mm
Suitable for enclosure building height 2200 mm
Number of height units 12
Material Steel
Surface finishing Powder coating
Degree of impact strength (IK) IK07
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Colour Grey
RAL-number 7035
Halogen free Yes
Label space/information surface No

2 documents
Instruction Use
LE09760AA.pdf pdf (1.57 Mo)
Workshop Book
2 documents
Catalogue Commercial Page
ex223001_0388.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0390.pdf pdf (0.44 Mo)