Metal faceplate for automatic transfer switch XL³ 4000 - 2 DPX³ draw-out with motor-driven handle
LEGRAND
Metal faceplate for automatic transfer switch XL³ 4000 - 2 DPX³ draw-out with motor-driven handle
REF. 021069
EAN.
3414970756862
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 600 mm |
---|---|
Height | 600 mm |
Suitable for enclosure building width | 725 mm |
Suitable for enclosure building height | 2200 mm |
Number of height units | 12 |
---|---|
Material | Steel |
Surface finishing | Powder coating |
1 document
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION