Metal solid faceplate for XL³ 6300 enclosure - H. 200 x W. 1300 mm
LEGRAND
Metal solid faceplate for XL³ 6300 enclosure - H. 200 x W. 1300 mm
REF. 021144
EAN.
3245060211448
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 1300 mm |
---|---|
Height | 200 mm |
Suitable for enclosure building width | 1438 mm |
Suitable for enclosure building height | 2231 mm |
Material | Steel |
Surface finishing | Powder coating |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-40 °C |
---|---|
Storage temperature | -5-40 °C |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Label space/information surface | No |
3 documents
Instruction Use
Workshop Book
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION