metal faceplate - for mounting DMX³ 6300 3P/4P in XL³ 6300 enclosure
LEGRAND
metal faceplate - for mounting DMX³ 6300 3P/4P in XL³ 6300 enclosure
REF. 021139
EAN.
3245060211394
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 850 mm |
---|---|
Height | 600 mm |
Suitable for enclosure building width | 910 mm |
Suitable for enclosure building height | 1950 mm |
Material | Steel |
Surface finishing | Powder coating |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-40 °C |
---|---|
Storage temperature | -5-40 °C |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Label space/information surface | No |
3 documents
Instruction Use
Workshop Book
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION