Colson automatic tool - used for crimping and cutting off the excess strap close to the head of Colson cable ties
LEGRAND
Colson automatic tool - used for crimping and cutting off the excess strap close to the head of Colson cable ties
REF. 031997
EAN.
3414971406148
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material cable tie | Plastic |
---|---|
Width cable tie | 6-9 mm |
Tensioning strength | Adjustable |
Material tool | Metal |
Property | Automatic cut off |
MIL specified | No |
Width | 25 mm |
---|---|
Height | 110 mm |
Depth | 200 mm |
Operating / setting temperature | -30-40 °C |
Storage temperature | -25-50 °C |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION