Cable gland plastic - IP 68 - PG 13.5 - clamping capacity 8-12 mm - RAL 7001
LEGRAND
Cable gland plastic - IP 68 - PG 13.5 - clamping capacity 8-12 mm - RAL 7001
REF. 098023
EAN.
3245060980238
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Thread type | PG |
---|---|
Nominal thread size metric/PG | 20.4 |
Pitch thread | 1.41 mm |
Thread length | 27 mm |
Wrench width | 27 mm |
Suitable for cable diameter | 10-14 mm |
Material | Plastic |
Material quality | Polyamide (PA) |
Surface protection | Untreated |
Halogen free | Yes |
Glass-fibre reinforced | No |
Degree of protection (IP) | IP68 |
Shock resistant | Yes |
Colour | Grey |
---|---|
RAL-number | 7001 |
Bend radius protection/trumpet flare | No |
With locknut | Yes |
Model | Straight |
Flat cable coupling | No |
Type of sealing | Sealing ring |
Separable screw gland | No |
Operating / setting temperature | -20-80 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Storage temperature | -20-80 °C |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION