Cable gland plastic - IP 68 - ISO 32 - clamping capacity 19-25 mm - RAL 7001
LEGRAND
Cable gland plastic - IP 68 - ISO 32 - clamping capacity 19-25 mm - RAL 7001
REF. 098006
EAN.
3245060980061
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Thread type | Metric |
---|---|
Nominal thread size metric/PG | 32 |
Nominal thread size inch/gas pipe thread | Other |
Pitch thread | 1.5 mm |
Thread length | 42 mm |
Wrench width | 42 mm |
Hexagon angular dimension | 58.5 mm |
Suitable for cable diameter | 18-25 mm |
Material | Plastic |
Material quality | Polyamide (PA) |
Surface protection | Untreated |
Halogen free | Yes |
Glass-fibre reinforced | No |
Degree of protection (IP) | IP68 |
Shock resistant | Yes |
Colour | Grey |
RAL-number | 7001 |
Bend radius protection/trumpet flare | No |
With locknut | Yes |
---|---|
Snapping in opening | Yes |
Model | Straight |
Multi seal area | No |
Flat cable coupling | No |
With strain relief | No |
Type of sealing | Sealing ring |
Separable screw gland | No |
Operating / setting temperature | -20-80 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
For armoured cable | No |
EMC-version | No |
Screened | No |
Width | 43 mm |
Height | 55 mm |
Storage temperature | -20-80 °C |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
3 documents
Agreement
OC / CB-IT-23350
(0.64 Mo)
Agreement
IMQ-CA02.06749
(0.56 Mo)
Agreement
VDE-40010044
(0.36 Mo)
SELECT AN ACTION