Cable glands metal - IP68 - PG 29 - clamping capacity 16-26 mm
LEGRAND
Cable glands metal - IP68 - PG 29 - clamping capacity 16-26 mm
REF. 095516
EAN.
3245060955168
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Thread type | Metric |
---|---|
Nominal thread size metric/PG | 32 |
Pitch thread | 1.5 mm |
Thread length | 8 mm |
Wrench width | 34 mm |
Hexagon angular dimension | 36 mm |
Suitable for cable diameter | 11-21 mm |
Material | Metal |
Surface protection | Untreated |
Halogen free | Yes |
Glass-fibre reinforced | No |
Degree of protection (IP) | IP68 |
Shock resistant | Yes |
---|---|
Colour | Colourless |
Bend radius protection/trumpet flare | No |
With locknut | No |
Model | Straight |
Flat cable coupling | No |
Separable screw gland | No |
Operating / setting temperature | -25-85 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Storage temperature | -20-80 °C |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION