Forix - Cable outlet - surface mounting - IP2X - Ivory
Forix
LEGRAND
Forix - Cable outlet - surface mounting - IP2X - Ivory
REF. 782446
EAN.
3245067824467
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted |
---|---|
Clamps | None |
Connection system | Without clamp |
Material | Plastic |
Material quality | Thermoplastic |
---|---|
Colour | Beige |
RAL-number (similar) | 1013 |
Antimicrobial treatment | No |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION