Niloé™ - Cable outlet - for multi-gang installation - Ivory
Niloé™
LEGRAND
Niloé™ - Cable outlet - for multi-gang installation - Ivory
REF. 764646
EAN.
3414970684585
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Clamps | None |
Connection system | Without clamp |
Material | Plastic |
Material quality | Thermoplastic |
---|---|
Colour | Beige |
RAL-number (similar) | 1013 |
Antimicrobial treatment | No |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION