Mosaic™ - kabelafgang bulk forpakning 50 stk. 2M hvid
Mosaic™
LEGRAND
Mosaic™ - kabelafgang bulk forpakning 50 stk. 2M hvid
REF. 077559
EAN.
3414970697561
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Clamps | 3x2.5 mm² |
Connection system | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Colour | White |
RAL-number (similar) | 9003 |
Suitable for degree of protection (IP) | IP21 |
---|---|
Device width | 45 mm |
Device height | 45 mm |
Device depth | 36 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION