تجاوز إلى المحتوى الرئيسي
Logo print

Screwless connection terminal Nylbloc auto - for 3 wires - 24 A - 450 V~

Nylbloc™ LEGRAND

Screwless connection terminal Nylbloc auto - for 3 wires - 24 A - 450 V~

REF. 034323 EAN. 3245060343231
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of clamp positions 1
Nominal cross section 0.75-2.5 mm²
With operation lever No
Colour Colourless
Transparent Yes
Nominal voltage 450 V
Nominal current 24 A
Suitable for solid conductors Yes
Suitable for flexible conductors No
Suitable for multi-wire conductors No

1 document
Instruction Use
041275-01.pdf pdf (0.15 Mo)
1 document
Catalogue Commercial Page
ex223001_0819.pdf pdf (0.1 Mo)
3 documents
Agreement
NF-650685A (0.13 Mo)
Agreement
IMQ-CA02.01935 (0.66 Mo)
Agreement
AENOR-030/002395 (0.32 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل