Flush mounting box - universal - for masonry - 1 gang
LEGRAND
Flush mounting box - universal - for masonry - 1 gang
REF. 031301
EAN.
3245060313012
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Shape | Round |
Construction type | Built-in installation box (device box) |
Model | Other |
Equipped with | Other |
Diameter | 67 mm |
Mounting switching equipment | Screw or spread out |
With screws | Yes |
For tube diameter | Other |
Suitable for cable diameter | 16-25 mm |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 10 |
Material | Plastic |
Halogen free | Yes |
Surface protection | Other |
---|---|
Colour | Red |
Degree of protection (IP) | IP20 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION