Coupler for box 5.3E
BTICINO
Coupler for box 5.3E
REF. BT-503ED
EAN.
8012199238111
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Spare part | No |
Width | 39.5 mm |
Operating / setting temperature | -5-60 °C |
---|---|
Storage temperature | -5-60 °C |
Colour | Black |
Halogen free | Yes |
1 document
Catalogue Commercial Page
SELECT AN ACTION