Star architecture Male TV socket Valena In'Matic
Valena Life
Legrand
Star architecture Male TV socket Valena In'Matic
REF. 753051
EAN.
3414970451583
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | End socket |
---|---|
Type of socket outlet | TV |
DAB+ | No |
Mounting method | Flush-mounted |
Tap loss at 860 MHz | 1.5 dB |
Tap loss at 2150 MHz | 1.5 dB |
Number of outlets | 1 |
Suitable for cable modem | No |
Suitable for remote power supply | Yes |
Colour | Other |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Device width | 74.6 mm |
Device height | 74.6 mm |
Device depth | 27.2 mm |
Min. depth of built-in installation box | 40 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -25-70 °C |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
3D Autocad
SELECT AN ACTION