PRISE TV / RD MALE/FEM.9,52 (TYPE ECH01)
LEGRAND
PRISE TV / RD MALE/FEM.9,52 (TYPE ECH01)
REF. 078783
EAN.
3245060787837
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | End socket |
---|---|
Type of socket outlet | Other |
DAB+ | No |
Mounting method | Module frame |
Number of modules (module system) | 2 |
Cover | Central cover plate |
Tap loss at 860 MHz | 1.5 dB |
Number of outlets | 2 |
Suitable for cable modem | No |
Suitable for remote power supply | No |
Type of fastening | Snap mounting (engagement) |
Colour | White |
RAL-number (similar) | 9003 |
Surface protection | Untreated |
Surface finishing | Glossy |
---|---|
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 33 mm |
Min. depth of built-in installation box | 40 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION