Foam gasket cable entry plate for XL3 S 630 24 modules enclosures
XL³ S 630
LEGRAND
Foam gasket cable entry plate for XL3 S 630 24 modules enclosures
REF. 337956
EAN.
3414971130647
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for roof planking | No |
---|---|
Suitable for bottom planking | Yes |
Width | 401 mm |
Height | 25 mm |
Depth | 150 mm |
Suitable for enclosure building width | 600 mm |
Material | Steel |
---|---|
Surface finishing | Galvanized |
With de-aeration | No |
Suitable for outdoor set-up | No |
With cable entry | Yes |
1 document
Catalogue Commercial Page
6 documents
Agreement
LOVAG-IT 18.130
(0.56 Mo)
PEP
Agreement
LOVAG-IT 18.129
(0.57 Mo)
Agreement
LOVAG-IT 18.002
(0.6 Mo)
Agreement
LOVAG-IT 18.138
(1.11 Mo)
Agreement
LOVAG-IT 17.083-R01
(1.13 Mo)
SELECT AN ACTION