Roof base for XL³ 6300 enclosure - D. 475 x W. 1300 mm
LEGRAND
Roof base for XL³ 6300 enclosure - D. 475 x W. 1300 mm
REF. 021133
EAN.
3245060211332
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for roof planking | Yes |
---|---|
Suitable for bottom planking | Yes |
Width | 1425 mm |
Height | 150 mm |
Depth | 475 mm |
Suitable for enclosure building width | 1425 mm |
Suitable for enclosure building depth | 475 mm |
Material | Steel |
---|---|
Surface finishing | Powder coating |
Colour | Grey |
RAL-number | 7029 |
With de-aeration | No |
Suitable for outdoor set-up | No |
With cable entry | Yes |
4 documents
Instruction Use
Technical Guide
Technical Guide
Workshop Book
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
1 document
Agreement
LOVAG-IT 13.050
(0.17 Mo)
SELECT AN ACTION