Roof base for enclosure XL³ 4000 - depth 975 mm - width 725 mm
LEGRAND
Roof base for enclosure XL³ 4000 - depth 975 mm - width 725 mm
REF. 020506
EAN.
3245060205065
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for roof planking | Yes |
---|---|
Suitable for bottom planking | Yes |
Width | 725 mm |
Height | 150 mm |
Depth | 975 mm |
Suitable for enclosure building width | 975 mm |
Suitable for enclosure building depth | 725 mm |
Material | Steel |
---|---|
Surface finishing | Powder coating |
Colour | Grey |
RAL-number | 7029 |
With de-aeration | No |
Suitable for outdoor set-up | No |
With cable entry | Yes |
6 documents
Technical Guide
Technical Sheet
Technical Sheet
Workshop Book
Technical Guide
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
2 documents
BIM Data
BIM Data
3 documents
Agreement
LOVAG-IT 13.045
(0.12 Mo)
Agreement
LOVAG-IT 12.017
(0.13 Mo)
Agreement
LOVAG-IT 12.019
(0.59 Mo)
SELECT AN ACTION