Resistance heater - for enclosure - pulsated air 230 V~ - 150 W
LEGRAND
Resistance heater - for enclosure - pulsated air 230 V~ - 150 W
REF. 035310
EAN.
3245060353100
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated power | 150 W |
---|---|
Operating voltage AC 50 Hz | 220-240 V |
Operating voltage AC 60 Hz | 220-240 V |
Voltage type | AC |
With fan | Yes |
With room temperature controller | No |
Continuous heating power at 10 °C | 150 W |
---|---|
Width | 65 mm |
Height | 75 mm |
Depth | 90 mm |
Degree of protection (IP) | IP20 |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION