Resistance heater - for enclosure - 120/240 V~/= - 150 W
-
LEGRAND
Resistance heater - for enclosure - 120/240 V~/= - 150 W
REF. 035309
EAN.
3245060353094
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated power | 150 W |
---|---|
Operating voltage AC 50 Hz | 120-240 V |
Operating voltage AC 60 Hz | 120-240 V |
Operating voltage DC | 120-240 V |
Voltage type | AC/DC |
With fan | No |
With room temperature controller | No |
---|---|
Continuous heating power at 10 °C | 150 W |
Width | 60 mm |
Height | 150 mm |
Depth | 90 mm |
Degree of protection (IP) | IP20 |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION