Over floor trunking 3 compartments Black.
LEGRAND
Over floor trunking 3 compartments Black.
REF. 030090
EAN.
3414971194182
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 75 mm |
---|---|
Height | 18 mm |
Length | 2000 mm |
Number of channels | 3 |
Material | Plastic |
Colour | Black |
RAL-number | 9017 |
Self-adhesive | No |
Sealing lip | No |
---|---|
With anti-slip layer | No |
Antimicrobial treatment | No |
Halogen free | No |
Operating / setting temperature | -5-60 °C |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Storage temperature | -25-60 °C |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION