KNX control unit - 4 buttons / 4 action points - Arteor round - white
Arteor™
LEGRAND
KNX control unit - 4 buttons / 4 action points - Arteor round - white
REF. 573502
EAN.
3414970308221
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequent bidirectional | No |
Mounting method | Flush-mounted |
With anti-theft/dismantling protection | No |
With bus connection | Yes |
Number of actuation points | 4 |
Number of buttons | 4 |
With LED indication | Yes |
With label area | Yes |
With display | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
---|---|
Transparent | No |
With room temperature controller | No |
With IR sensor | No |
Degree of protection (IP) | IP40 |
Min. depth of built-in installation box | 55 mm |
Width | 45 mm |
Height | 45 mm |
Depth | 24 mm |
Degree of impact strength (IK) | Other |
Operating / setting temperature | -5-45 °C |
Storage temperature | -25-30 °C |
Frequency | 0-0 Hz |
Terminal marking indication | No |
Halogen free | No |
Antimicrobial treatment | No |
Terminals capacity | 0.34-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Programmable | Yes |
5 documents
Technical Sheet
Technical Guide
Instruction Use
Technical Guide
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
KNX EIB-11/11093/13
(0.21 Mo)
SELECT AN ACTION