Cover joint width 45mm for snap-on aluminium trunking
LEGRAND
Cover joint width 45mm for snap-on aluminium trunking
REF. 603819
EAN.
3245066038193
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for depth of wall duct | 50 mm |
---|---|
Cover width | 45 mm |
Model | Duct joint cover |
Shape | Symmetric |
Type of fastening | Snap on |
Material | Plastic |
Material quality | ABS |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
Colour | Other |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION