Soluclip accessory for Snap-on DLP trunking grey
DLP
LEGRAND
Soluclip accessory for Snap-on DLP trunking grey
REF. 075836
EAN.
3414970004277
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for depth of wall duct | 50 mm |
---|---|
Cover width | 45 mm |
Model | Duct joint cover |
Shape | Symmetric |
Type of fastening | Snap on |
Material | Plastic |
Material quality | ABS |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | Grey |
RAL-number | 7035 |
Degree of protection (IP) | IP40 |
2 documents
Technical Sheet
Instruction Use
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION