Soluclip accessory for snap-on black edition 50x80mm or 50x130mm
DLP
LEGRAND
Soluclip accessory for snap-on black edition 50x80mm or 50x130mm
REF. 075786
EAN.
3245060757861
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for depth of wall duct | 50 mm |
---|---|
Cover width | 45 mm |
Model | Duct joint cover |
Shape | Symmetric |
Type of fastening | Snap on |
Material | Plastic |
Material quality | ABS |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | Black |
RAL-number | 9017 |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION