Plinths for XL3 S 4000 angle enclosures 800x800mm
XL³S
LEGRAND
Plinths for XL3 S 4000 angle enclosures 800x800mm
REF. 338212
EAN.
3414971345645
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Base complete |
---|---|
Material | Steel |
Colour | White |
Suitable for enclosure building width | 800 mm |
Suitable for enclosure building depth | 800 mm |
Suitable for aeration/de-aeration | Yes |
Suitable for cable patch | No |
---|---|
Suitable for outdoor set-up | No |
Width | 800 mm |
Height | 100 mm |
Depth | 800 mm |
3 documents
Workshop Book
Workshop Book
Technical Sheet
1 document
Catalogue Commercial Page
6 documents
Agreement
LOVAG-IT 18.128
(0.55 Mo)
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
SELECT AN ACTION