تجاوز إلى المحتوى الرئيسي
Logo print

Table-top programmer for Sfera door opening transponder key.

BTICINO

Table-top programmer for Sfera door opening transponder key.

REF. 348402 EAN. 8012199944760
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems Other
Model Chip card
Mounting method Other
Material Plastic
Material quality Thermoplastic
Surface protection Other
Surface finishing Matt
Colour Other
Transparent No
Degree of protection (IP) IP20
With bus connection No

1 document
Instruction Use
U2918D.pdf pdf (0.13 Mo)
1 document
Catalogue Commercial Page
ex223001_0652.pdf pdf (0.08 Mo)