Secondary SCS console for nursing room in addition to the console reference 076609
-
LEGRAND
Secondary SCS console for nursing room in addition to the console reference 076609
REF. 076609
EAN.
3245060766092
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
---|---|
Mounting method | Flush-mounted |
Width in number of modular spacings | 4 |
With bus connection | Yes |
Logic object | Yes |
5 documents
Technical Guide
Technical Guide
Instruction Use
Technical Guide
Instruction Use
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION