IP Scenario module for Hotel room
-
BTICINO
IP Scenario module for Hotel room
REF. MH201
EAN.
8005543498033
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Antimicrobial treatment | No |
---|---|
Bus system KNX | No |
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
---|---|
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 1 |
With bus connection | Yes |
Logic object | Yes |
5 documents
Technical Sheet
Technical Guide
Technical Sheet
Instruction Use
Technical Guide
1 document
Catalogue Commercial Page
SELECT AN ACTION