Module used for saving the status of the actuators - to reset the light automation system in case of power cut.
My Home Up
BTICINO
Module used for saving the status of the actuators - to reset the light automation system in case of power cut.
REF. F425
EAN.
8012199529646
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | DRA (DIN-rail adapter) |
---|---|
Width in number of modular spacings | 2 |
With bus connection | Yes |
Logic object | Yes |
Connected object | No |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION