Power supply - 24 V - 2 A - 48 W - 8 modules
LEGRAND
Power supply - 24 V - 2 A - 48 W - 8 modules
REF. 078289
EAN.
3245060782894
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Mounting method | DRA (DIN-rail adapter) |
---|---|
Width in number of modular spacings | 8 |
With LED indication | No |
Bus voltage stockable | No |
Number of lines to feed | 1 |
2 documents
Technical Guide
Technical Guide
1 document
Catalogue Commercial Page
SELECT AN ACTION