Mosaic™ - BUS DALI power supply - up to 64 participants - 200 mA - for false ceiling
Mosaic™
LEGRAND
Mosaic™ - BUS DALI power supply - up to 64 participants - 200 mA - for false ceiling
REF. 003515
EAN.
3245060035150
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | Other |
---|---|
With LED indication | Yes |
Bus voltage stockable | No |
Number of lines to feed | 2 |
Max. output current | 250 mA |
1 document
Instruction Use
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION