KNX 4 channels control unit without label display
Mosaic™
LEGRAND
KNX 4 channels control unit without label display
REF. 067571
EAN.
3414970307910
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequent bidirectional | No |
Mounting method | Flush-mounted |
With anti-theft/dismantling protection | No |
With bus connection | Yes |
Number of actuation points | 4 |
Number of buttons | 2 |
With LED indication | Yes |
With label area | No |
With display | No |
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Black |
Transparent | No |
With room temperature controller | No |
With IR sensor | No |
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-45 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Label space/information surface | No |
Contains Batteries and/or Accumulator | No |
6 documents
Technical Guide
Technical Sheet
Technical Guide
Technical Guide
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
KNX EIB-11/11032/13
(0.21 Mo)
SELECT AN ACTION