Support for rail equipment for columns and mini-columns
LEGRAND
Support for rail equipment for columns and mini-columns
REF. 653075
EAN.
3414971195134
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 40 mm |
---|---|
Height | 45 mm |
Depth | 90 mm |
Housing material | Plastic |
Housing material quality | Other |
Halogen free | Yes |
---|---|
Surface protection | Untreated |
Text field | No |
Colour | Black |
Model | Empty |
7 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
25 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
SELECT AN ACTION