Data socket Mosaic equipped with 2 LC duplex optical adaptor push-pull connection, 2 modules, white
Mosaic™
LEGRAND
Data socket Mosaic equipped with 2 LC duplex optical adaptor push-pull connection, 2 modules, white
REF. 078618
EAN.
3245060786182
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Engage (snap) |
With bus/coupling | No |
Number of buses/couplings | 2 |
Type of connector | LC |
Colour | Beige |
Centre plate | No |
With cover frame | No |
With label space | Yes |
Cable strain relief | No |
Wire stock | No |
---|---|
Outlet direction | Straight |
Dust protection cap | Shutter |
Device width | 45.05 mm |
Device depth | 32.1 mm |
Device height | 45.05 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP21 |
Operating / setting temperature | -40-85 °C |
Storage temperature | -40-85 °C |
Antimicrobial treatment | No |
Label space/information surface | Yes |
4 documents
Instruction Use
Technical Sheet
Technical Sheet
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION