تجاوز إلى المحتوى الرئيسي
Logo print

Door - for XL² 125 distribution cabinet Cat.No 4 016 77 - White RAL 9003

LEGRAND

Door - for XL² 125 distribution cabinet Cat.No 4 016 77 - White RAL 9003

REF. 401862 EAN. 3245064018623
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Compartment door
Version as glazed door No
Version as door for disconnecting switch interlocking No
Width 438 mm
Height 446 mm
Depth 28 mm
EMC-version No
Material Plastic
Surface finishing Other
Colour White
Degree of protection (IP) IP40
Degree of protection (NEMA) 1

1 document
Workshop Book
2 documents
Catalogue Technical Page
ex223001_0319.pdf pdf (0.17 Mo)
Catalogue Commercial Page
ex223001_0318.pdf pdf (0.09 Mo)
3 documents
BIM Data
BIM Data
3D Autocad
401862.dwg dwg (0.2 Mo)
3 documents
Agreement
OC / CB-654749 (0.38 Mo)
PEP
LGRP-00850-V01.01-EN.pdf pdf (0.61 Mo)
Agreement
OC / CB-675993 (2.25 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل