Linkeo plinth for cabinets width 600 mm x depth 600 mm
Linkeo
LEGRAND
Linkeo plinth for cabinets width 600 mm x depth 600 mm
REF. 646400
EAN.
3245066464008
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Base complete |
---|---|
Material | Steel |
Colour | Grey |
Suitable for enclosure building width | 600 mm |
Suitable for enclosure building depth | 600 mm |
Suitable for aeration/de-aeration | No |
Suitable for cable patch | Yes |
---|---|
Suitable for outdoor set-up | No |
Width | 600 mm |
Height | 100 mm |
Depth | 600 mm |
5 documents
Technical Sheet
Technical Sheet
Technical Sheet
Instruction Use
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION