Plinth XL³ 4000 - height 100 mm - 975x975 mm
XL³ 4000
LEGRAND
Plinth XL³ 4000 - height 100 mm - 975x975 mm
REF. 020517
EAN.
3245060205171
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Base complete |
---|---|
Material | Steel |
Colour | Grey |
Suitable for enclosure building width | 475 mm |
Suitable for enclosure building depth | 975 mm |
Suitable for aeration/de-aeration | No |
Suitable for cable patch | No |
---|---|
Suitable for outdoor set-up | No |
Width | 475 mm |
Height | 100 mm |
Depth | 975 mm |
1 document
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Technical Page
4 documents
BIM Data
BIM Data
BIM Data
BIM Data
3 documents
Agreement
LOVAG-IT 13.045
(0.12 Mo)
Agreement
LOVAG-IT 12.017
(0.13 Mo)
Agreement
LOVAG-IT 12.019
(0.59 Mo)
SELECT AN ACTION