Buzzer 230 V~ - 4 VA - 1 module
LEGRAND
Buzzer 230 V~ - 4 VA - 1 module
REF. 004113
EAN.
3245060041137
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 230 V |
---|---|
Type of current | AC |
Electricity consumption | 0.027 A |
Degree of protection (IP) | IP00 |
Loudness | 73 dB |
Housing material | Plastic |
---|---|
Housing colour | Other |
Type of tone | Continuous tone |
Mounting method | Built-in |
Built-in transformer | No |
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION