USB 2.0 type-C male to USB 2.0 type-A male cord 1m
LEGRAND
USB 2.0 type-C male to USB 2.0 type-A male cord 1m
REF. 051411
EAN.
3414970963932
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of connector connection 1 | Other |
---|---|
Connection type connection 1 | Plug |
Insert direction connection 1 | Straight |
Number of poles connection 1 | 1 |
Type of connector connection 2 | Other |
Connection type connection 2 | Plug |
---|---|
Insert direction connection 2 | Straight |
Number of poles connection 2 | 1 |
Length | 2 m |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION