Weatherproof LED portable safety lamp - specially designed for safety interventions in electrical rooms
LEGRAND
Weatherproof LED portable safety lamp - specially designed for safety interventions in electrical rooms
REF. 060894
EAN.
3414970531100
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rechargeable | Yes |
---|---|
Built-in charging circuit | Yes |
Main lamp | Other |
Auxiliary lamp | Other |
With light source | Yes |
Housing material | Plastic |
Housing colour | Anthracite |
Suitable for emergency lighting | Yes |
Nominal voltage | 207-253 V |
Blinking light function main lamp | Yes |
Blinking light function secondary lamp | Yes |
Degree of protection (IP) | IP55 |
Protection class | II |
Width | 63.9 mm |
---|---|
Height/depth | 182.5 mm |
Length | 113.1 mm |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | Cs |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Nickel-Cadmium |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 2 |
Single Element weight (Pack1) | 53 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | I : Industrial (not Portable) |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION